PDRB-75 Series

75 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply

PDRB-75 Series
PDRB-75 Series
PDRB-75 Series Alternate View

The PDRB-75 series is a single output 75 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring high efficiency as well as over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Features


  • Universal input voltage range
  • Over current, over voltage, and short circuit protections
  • TUV, CE, and CB safety approvals
  • CISPR32 EN 55032 Class B compliant

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    4.96 x 1.36 x 4
  • Dimensions LxWxH (mm)
     
    126 x 34.5 x 102.5

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
PDRB-75-12 75.6 12 6.3 TUV, CE, CB Stock Check PDRB-75-12 Sample Request Request a Quote
PDRB-75-24 75.12 24 3.13 TUV, CE, CB Stock Check PDRB-75-24 Sample Request Request a Quote
PDRB-75-48 76.8 48 1.6 TUV, CE, CB Stock Check PDRB-75-48 Sample Request Request a Quote