PDRC-10 Series

10 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply

PDRC-10 Series
PDRC-10 Series
PDRC-10 Series Back View

The PDRC-10 series is a single output 10 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring a low profile, 3000 Vac isolation, and over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Features


  • Up to 10 W continuous power
  • Universal input (90~264 Vac)
  • 3,000 Vac isolation
  • Integrated fuse and surge protection
  • LED indicators for power on and low power
  • Over voltage and over current protections
  • Compact design
  • -40 to +71°C temperature range
  • UL/cUL, TUV and CE safety approvals

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.58 x 0.71 x 2.22
  • Dimensions LxWxH (mm)
     
    91 x 18 x 56.5

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
PDRC-10-5 7.5 5 1.5 UL/cUL, TUV, CE -- Sample Request Request a Quote
PDRC-10-12 10 12 0.83 UL/cUL, TUV, CE Stock Check PDRC-10-12 Sample Request Request a Quote
PDRC-10-15 10 15 0.67 UL/cUL, TUV, CE -- Sample Request Request a Quote
PDRC-10-24 10 24 0.42 UL/cUL, TUV, CE Stock Check PDRC-10-24 Sample Request Request a Quote