Discontinued

PDRC-75 Series

DIN Rail Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PDRC-75 Series
PDRC-75 Series
PDRC-75 Series - Back View

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Plastic Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368, UL1310, UL508
  • Dimensions LxWxH (in)
     
    3.58 x 3.54 x 2.24
  • Dimensions LxWxH (mm)
     
    91 x 90 x 57
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PDRC-75-5 60 5 12 UL/cUL, TUV, CE --
PDRC-75-12 72 12 6 UL/cUL, TUV, CE Stock Check PDRC-75-12
PDRC-75-15 75 15 5 UL/cUL, TUV, CE --
PDRC-75-24 100 24 4.2 UL/cUL, TUV, CE --
PDRC-75-24-2 91 24 3.8 UL/cUL, TUV, CE Stock Check PDRC-75-24-2

NEWS AND RESOURCES