PSK-S25D-DIN Series

25 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply

PSK-S25D-DIN Series
PSK-S25D-DIN Series
PSK-S25D-DIN Series - Top and Bottom View

The PSK-S25D-DIN series is a family of encapsulated ac-dc power supplies housed in a compact, DIN rail package designed for easy installation in control cabinets. Outputting 25 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and factory automation applications.

Features


  • Universal input (85~264 Vac)
  • 4,000 Vac isolation
  • -40 to +85°C temperature range
  • Over voltage, over current, and short circuit protections
  • Meets 62368-1 safety certification
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 36.6
  • Dimensions LxWxH (in)
     
    3.783 x 2.126 x 1.441

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-S25D-3-DIN 13.53 3.3 4.1 UL/cUL, CE 3D Model -- Sample Request Request a Quote
PSK-S25D-5-DIN 20.5 5 4.1 UL/cUL, CE 3D Model Stock Check PSK-S25D-5-DIN Sample Request Request a Quote
PSK-S25D-9-DIN 25 9 2.5 UL/cUL, CE 3D Model -- Sample Request Request a Quote
PSK-S25D-12-DIN 25 12 2.1 UL/cUL, CE 3D Model Stock Check PSK-S25D-12-DIN Sample Request Request a Quote
PSK-S25D-15-DIN 25 15 1.6 UL/cUL, CE 3D Model -- Sample Request Request a Quote
PSK-S25D-24-DIN 25 24 1.1 UL/cUL, CE 3D Model Stock Check PSK-S25D-24-DIN Sample Request Request a Quote
PSK-S25D-48-DIN 25 48 0.5 UL/cUL, CE 3D Model Stock Check PSK-S25D-48-DIN Sample Request Request a Quote