Discontinued

PSK-S25D-DIN Series

DIN Rail Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S25D-DIN Series
PSK-S25D-DIN Series
PSK-S25D-DIN Series - Top and Bottom View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3.783 x 2.126 x 1.441
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 36.6
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S25D-3-DIN 13.53 3.3 4.1 UL/cUL, CE --
PSK-S25D-5-DIN 20.5 5 4.1 UL/cUL, CE Stock Check PSK-S25D-5-DIN
PSK-S25D-9-DIN 25 9 2.5 UL/cUL, CE Stock Check PSK-S25D-9-DIN
PSK-S25D-12-DIN 25 12 2.1 UL/cUL, CE Stock Check PSK-S25D-12-DIN
PSK-S25D-15-DIN 25 15 1.6 UL/cUL, CE --
PSK-S25D-24-DIN 25 24 1.1 UL/cUL, CE Stock Check PSK-S25D-24-DIN
PSK-S25D-48-DIN 25 48 0.5 UL/cUL, CE Stock Check PSK-S25D-48-DIN