Discontinued

PSK-S6C-DIN Series

DIN Rail Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Recommended Replacement

Datasheet


PSK-S6C-DIN Series
PSK-S6C-DIN Series Alternate Image

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.992 x 1.24 x 1.132
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 28.76
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-S6C-3-DIN 4.1 3.3 1.25 UL/cUL, CE Stock Check PSK-S6C-3-DIN
PSK-S6C-5-DIN 6 5 1.2 UL/cUL, CE Stock Check PSK-S6C-5-DIN
PSK-S6C-9-DIN 6 9 0.66 UL/cUL, CE Stock Check PSK-S6C-9-DIN
PSK-S6C-12-DIN 6 12 0.5 UL/cUL, CE Stock Check PSK-S6C-12-DIN
PSK-S6C-15-DIN 6 15 0.4 UL/cUL, CE --
PSK-S6C-24-DIN 6 24 0.25 UL/cUL, CE Stock Check PSK-S6C-24-DIN