Product Icon ETMA 200W U Series

200 W, Medical, PFC, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

ETMA 200W U Series
ETMA 200W U Series Alternative Version

The ETMA 200 W medical desktop ac-dc power supply series is certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical and dental equipment.

Features


  • Up to 200 W continuous power
  • Universal input voltage range
  • No-load power consumption < 0.5 W
  • Power factor correction
  • Over voltage, over current, and short circuit protections
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications

Options


  • Modified and custom designs available

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    7.42 x 4.11 x 2.36
  • Dimensions LxWxH (mm)
     
    188.5 x 104.5 x 60

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
ETMA1201666U 200 12 16.66 UL/cUL, CE, Nemko, FCC Stock Check ETMA1201666U Sample Request Request a Quote
ETMA1601250U 200 16 12.5 UL/cUL, CE, Nemko, FCC -- Sample Request Request a Quote
ETMA1901053U 200 19 10.53 UL/cUL, CE, Nemko, FCC Stock Check ETMA1901053U Sample Request Request a Quote
ETMA2001000U 200 20 10 UL/cUL, CE, Nemko, FCC -- Sample Request Request a Quote
ETMA240833U 200 24 8.33 UL/cUL, CE, Nemko, FCC Stock Check ETMA240833U Sample Request Request a Quote
ETMA360555U 200 36 5.55 UL/cUL, CE, Nemko, FCC Stock Check ETMA360555U Sample Request Request a Quote
ETMA480416U 200 48 4.16 UL/cUL, CE, Nemko, FCC Stock Check ETMA480416U Sample Request Request a Quote