Discontinued Product Icon

ETMA 30W UD Series

Two Prong (C8) Ac-Dc Desktop Adapter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

ETMA 30W UD Series
ETMA 30W UD Series Alternative Version

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    4.33 x 1.97 x 1.18
  • Dimensions LxWxH (mm)
     
    110 x 50 x 30

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
ETMA050400UD 20 5 4 UL/cUL, TUV, CE, FCC Stock Check ETMA050400UD
ETMA090300UD 27 9 3 TUV, UL/cUL, CE, FCC --
ETMA120250UD 30 12 2.5 UL/cUL, TUV, CE, FCC Stock Check ETMA120250UD
ETMA150200UD 30 15 2 TUV, UL/cUL, CE, FCC Stock Check ETMA150200UD
ETMA180165UD 30 18 1.65 UL/cUL, TUV, CE, FCC Stock Check ETMA180165UD
ETMA240125UD 30 24 1.25 TUV, UL/cUL, CE, FCC Stock Check ETMA240125UD