SDI150-U Series

150 W, DoE Level VI & CoC Tier 2 Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDI150-U Series
SDI150-U Series with Output Cord

The SDI150-U series is a 150 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.15 W, the SDI150-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Features


  • Up to 150 W continuous power
  • DoE Level VI and CoC Tier 2 compliant
  • Universal input voltage range
  • Power factor correction
  • No-load power consumption < 0.15 W
  • Over voltage and continuous short circuit protections
  • UL/cUL, GS, and PSE safety approvals

Options


  • Modified and custom designs available

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Safety Standards
     
    60950-1
  • Dimensions LxWxH (in)
     
    6.614 x 2.594 x 1.535
  • Dimensions LxWxH (mm)
     
    168 x 65.9 x 39

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI150-12-U 150 12 12.5 UL/cUL, CE, PSE, GS, FCC 3D Model Stock Check SDI150-12-U Sample Request Request a Quote
SDI150-15-U 150 15 10 UL/cUL, CE, PSE, GS, FCC 3D Model -- Sample Request Request a Quote
SDI150-18-U 150 18 8.34 UL/cUL, CE, PSE, GS, FCC 3D Model -- Sample Request Request a Quote
SDI150-19-U 150 19 7.9 UL/cUL, CE, PSE, GS, FCC 3D Model -- Sample Request Request a Quote
SDI150-24-U 150 24 6.25 UL/cUL, CE, PSE, GS, FCC 3D Model Stock Check SDI150-24-U Sample Request Request a Quote
SDI150-28-U 150 28 5.36 UL/cUL, CE, PSE, GS, FCC 3D Model -- Sample Request Request a Quote
SDI150-36-U 150 36 4.17 UL/cUL, CE, PSE, GS, FCC 3D Model -- Sample Request Request a Quote
SDI150-48-U 150 48 3.13 UL/cUL, CE, PSE, GS, FCC 3D Model Stock Check SDI150-48-U Sample Request Request a Quote