SDI18-U Series

18 W, DoE Level VI & CoC Tier 2 Efficiency, 3 Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDI18-U Series
SDI18-U Series
 SDI18-U Back View
 SDI18-U with Cord

The SDI18-U series is an 18 W desktop ac-dc power supply w/ C14 inlet designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI18-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Features


  • Up to 18 W continuous power
  • IEC 62368-1 and 60950-1 compliant
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Universal input voltage range
  • Over voltage, over current, and short circuit protections
  • UL/cUL, GS, and PSE safety approvals
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Safety Standards
     
    60950-1, 62368-1
  • Dimensions LxWxH (in)
     
    3.937 x 1.969 x 1.299
  • Dimensions LxWxH (mm)
     
    100 x 50 x 33

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI18-5-U 15 5 3 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI18-5-U Sample Request Request a Quote
SDI18-5.9-U 17.7 5.9 3 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI18-5.9-U Sample Request Request a Quote
SDI18-9-U 19.8 9 2.2 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI18-9-U Sample Request Request a Quote
SDI18-12-U 19.2 12 1.6 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI18-12-U Sample Request Request a Quote
SDI18-15-U 19.5 15 1.3 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI18-15-U Sample Request Request a Quote
SDI18-24-U 19.2 24 0.8 UL/cUL, GS, PSE, CE, FCC 3D Model Stock Check SDI18-24-U Sample Request Request a Quote