Active

SDI18-UD Series

Two Prong (C8) Ac-Dc Desktop Adapter

SDI18-UD Series
SDI18-UD Series
SDI18-UD Front View
SDI18-UD Back View
SDI18-UD with Cord

Overview

  • 15 ~ 19 W
  • 5 ~ 24 Vdc output options
  • No-load power consumption < 0.075 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SDI18-UD series is an 18 W desktop ac-dc power supply designed to meet the latest US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI18-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    3.94 x 1.97 x 1.3
  • Dimensions LxWxH (mm)
     
    88.5 x 50 x 34
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI18-5-UD 15 5 3 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI18-5-UD Sample Request Request a Quote
SDI18-5.9-UD 17.7 5.9 3 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI18-5.9-UD Sample Request Request a Quote
SDI18-9-UD 19.8 9 2.2 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI18-9-UD Sample Request Request a Quote
SDI18-12-UD 19.2 12 1.6 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI18-12-UD Sample Request Request a Quote
SDI18-15-UD 19.5 15 1.3 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI18-15-UD Sample Request Request a Quote
SDI18-24-UD 19.2 24 0.8 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI18-24-UD Sample Request Request a Quote