SDI24-U Series

24 W, DoE Level VI & CoC Tier 2 Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDI24-U Series
SDI24-U Series
SDI24-U Series with View of Inlet
SDI24-U Series Top View
SDI24-U Series with Output Cord

The SDI24-U series is a 24 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards, proposed EU CoC Tier 2 requirements, and the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption less than 0.075 W, the SDI24-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Features


  • Up to 24 W continuous power
  • IEC 62368-1 and 60950-1 compliant
  • DoE Level VI and CoC Tier 2 compliant
  • Universal input voltage range
  • No-load power consumption < 0.075 W
  • Over voltage, over current, and short circuit protections
  • Limited Power Source (LPS) rated
  • UL/cUL and PSE safety approvals

Options


  • Modified and custom designs available

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Safety Standards
     
    60950-1, 62368-1
  • Dimensions LxWxH (in)
     
    3.94 x 1.97 x 1.3
  • Dimensions LxWxH (mm)
     
    100 x 50 x 33

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SDI24-5-U 20 5 4 CE, PSE, UL/cUL, FCC Stock Check SDI24-5-U Sample Request Request a Quote
SDI24-9-U 22.5 9 2.5 CE, PSE, UL/cUL, FCC Stock Check SDI24-9-U Sample Request Request a Quote
SDI24-12-U 24 12 2 CE, PSE, UL/cUL, FCC Stock Check SDI24-12-U Sample Request Request a Quote
SDI24-15-U 24 15 1.6 CE, PSE, UL/cUL, FCC Stock Check SDI24-15-U Sample Request Request a Quote
SDI24-24-U 24 24 1 CE, PSE, UL/cUL, FCC Stock Check SDI24-24-U Sample Request Request a Quote
SDI24-48-U 24 48 0.5 CE, PSE, UL/cUL, FCC Stock Check SDI24-48-U Sample Request Request a Quote