SDI250-U Series

250 W, DoE Level VI Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDI250-U Series
SDI250-U Series with Cord
SDI250-U Series Alternate View

The SDI250-U series is a 250 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption as low as 0.15 W, the SDI250-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Features


  • Up to 250 W continuous power
  • IEC 62368-1 and 60950-1 compliant
  • DoE Level VI compliant
  • Universal input voltage range
  • Power factor correction
  • Over voltage and short circuit protections
  • UL/cUL, PSE, and FCC safety approvals

Options


  • Modified and custom designs available

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Safety Standards
     
    60950-1, 62368-1
  • Dimensions LxWxH (in)
     
    8.03 x 3.7 x 1.71
  • Dimensions LxWxH (mm)
     
    204 x 94 x 43.5

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI250-12-U 240 12 20 UL/cUL, PSE, CE, FCC 3D Model Stock Check SDI250-12-U Sample Request Request a Quote
SDI250-19-U 250 19 13.2 UL/cUL, PSE, CE, FCC 3D Model -- Sample Request Request a Quote
SDI250-24-U 250 24 10.4 UL/cUL, PSE, CE, FCC 3D Model Stock Check SDI250-24-U Sample Request Request a Quote
SDI250-48-U 250 48 5.2 UL/cUL, PSE, CE, FCC 3D Model Stock Check SDI250-48-U Sample Request Request a Quote
SDI250-56-U 250 56 4.48 UL/cUL, PSE, CE, FCC 3D Model Stock Check SDI250-56-U Sample Request Request a Quote