SDI30-U Series

30 W, DoE Level VI & CoC Tier 2 Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDI30-U Series
SDI30-U Series with Cord
SDI30-U Series with Cords

The SDI30-U series is a 30 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.075 W, the SDI30-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Features


  • Up to 30 W continuous power
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Universal input voltage range
  • Compact size
  • Over voltage and continuous short circuit protections
  • UL/cUL, GS, and PSE safety approvals
  • Custom designs available
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Dimensions LxWxH (in)
     
    4.37 x 2.05 x 1.27
  • Dimensions LxWxH (mm)
     
    111 x 52 x 32.3
  • Safety Standards
     
    60950-1

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SDI30-12-U 30 12 2.5 UL/cUL, GS, PSE, CE Stock Check SDI30-12-U Sample Request Request a Quote
SDI30-15-U 30 15 2 UL/cUL, GS, PSE, CE Stock Check SDI30-15-U Sample Request Request a Quote
SDI30-19-U 30 19 1.6 UL/cUL, GS, PSE, CE -- Sample Request Request a Quote
SDI30-24-U 30 24 1.25 UL/cUL, GS, PSE, CE Stock Check SDI30-24-U Sample Request Request a Quote