Active

SDI50-UD Series

Two Prong (C8) Ac-Dc Desktop Adapter

SDI50-UD Series
SDI50-UD Series
SDI50-UD Front View
SDI50-UD Back View
SDI50-UD with Cord

Overview

  • 45 ~ 50 W
  • 9 ~ 48 Vdc output options
  • No-load power consumption < 0.15 W
  • Meets NRCan, ErP 2011 Phase II
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SDI50-UD series is a 50 W desktop ac-dc power supply designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements.  Featuring a range of safety approvals and no-load power consumption less than 0.15 W, the SDI50-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    4.528 x 2.087 x 1.496
  • Dimensions LxWxH (mm)
     
    115 x 53 x 38
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI50-9-UD 45 9 5 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI50-9-UD Sample Request Request a Quote
SDI50-12-UD 50 12 4.2 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI50-12-UD Sample Request Request a Quote
SDI50-15-UD 50 15 3.34 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI50-15-UD Sample Request Request a Quote
SDI50-18-UD 50 18 2.78 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI50-18-UD Sample Request Request a Quote
SDI50-19-UD 50 19 2.64 UL/cUL, PSE, CE, FCC, UKCA 3D Model -- Sample Request Request a Quote
SDI50-24-UD 50 24 2.1 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI50-24-UD Sample Request Request a Quote
SDI50-48-UD 50 48 1.05 PSE, UL/cUL, CE, FCC, UKCA 3D Model Stock Check SDI50-48-UD Sample Request Request a Quote