Active

SDI65-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDI65-U Series
SDI65-U Series
SDI65-U Front View
SDI65-U Back View
SDI65-U with Cord

Overview

  • 60 ~ 65 W
  • 12 ~ 56 Vdc output options
  • No-load power consumption < 0.15 W
  • Meets NRCan, ErP 2011 Phase II
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CB, CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SDI65-U series is a 65 W desktop ac-dc power supply w/ C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements.  Featuring a range of safety approvals and no-load power consumption less than 0.15 W, the SDI65-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    4.528 x 2.087 x 1.496
  • Dimensions LxWxH (mm)
     
    115 x 53 x 38
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI65-12-U 60 12 5 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI65-12-U Sample Request Request a Quote
SDI65-15-U 65 15 4.34 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI65-15-U Sample Request Request a Quote
SDI65-18-U 65 18 3.62 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI65-18-U Sample Request Request a Quote
SDI65-19-U 65 19 3.43 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI65-19-U Sample Request Request a Quote
SDI65-24-U 65 24 2.71 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI65-24-U Sample Request Request a Quote
SDI65-48-U 65 48 1.36 FCC, UL/cUL, PSE, CE, UKCA 3D Model Stock Check SDI65-48-U Sample Request Request a Quote
SDI65-56-U 65.52 56 1.17 UL/cUL, PSE, CB, UKCA -- -- Sample Request Request a Quote