SDI90-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDI90-U External Power Adapter
SDI90-U External Power Adapter
SDI90-U with Cord

Overview

  • 84 ~ 90 W
  • 12 ~ 48 Vdc Output Options
  • Power factor correction (PFC)
  • No-load power consumption < 0.21 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SDI90-U series is a 90 W desktop ac-dc power supply designed to meet the Level VI efficiency standards that went into effect in the US in 2016.  Featuring active power factor correction, a range of safety approvals, and no-load power consumption less than 0.21 W, the SDI90-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782
  • Dimensions LxWxH (in)
     
    5.945 x 2.52 x 1.417
  • Dimensions LxWxH (mm)
     
    151 x 64 x 36
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI90-12-U 84 12 7 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI90-12-U Sample Request Request a Quote
SDI90-15-U 90 15 6 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI90-15-U Sample Request Request a Quote
SDI90-18-U 90 18 5 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI90-18-U Sample Request Request a Quote
SDI90-19-U 90 19 4.74 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI90-19-U Sample Request Request a Quote
SDI90-24-U 90 24 3.75 UL/cUL, PSE, CE, FCC, UKCA 3D Model Stock Check SDI90-24-U Sample Request Request a Quote
SDI90-48-U 90 48 1.88 UL/cUL, CE, FCC, UKCA 3D Model Stock Check SDI90-48-U Sample Request Request a Quote