Product Icon SDM65-U Series

65 W, Medical, DoE Level VI Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply

SDM65-U Series
SDM65-U Series
SDM65-U Series with Plug

The SDM65-U series is a 65 W medical desktop ac-dc power supply with C14 inlet certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring compact size and Level VI efficiency, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical and dental equipment.

Features


  • Up to 65 W continuous power
  • DoE Level VI compliant
  • No-load power consumption < 0.21 W
  • Universal input voltage range
  • Over voltage and short circuit protections
  • UL/cUL, TUV and PSE safety approvals
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications
  • LED indicator for power on

Options


  • Modified and custom designs available

Specifications


  • Input Voltage (Vac)
     
    100 ~ 240
  • Package Type
     
    Desktop
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    4.69 x 2.36 x 1.42
  • Dimensions LxWxH (mm)
     
    119 x 60 x 36

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SDM65-12-U 60 12 5 UL/cUL, TUV, PSE, CE, FCC Stock Check SDM65-12-U Sample Request Request a Quote
SDM65-15-U 65 15 4.34 UL/cUL, TUV, PSE, CE, FCC Stock Check SDM65-15-U Sample Request Request a Quote
SDM65-18-U 65 18 3.62 UL/cUL, TUV, PSE, CE, FCC Stock Check SDM65-18-U Sample Request Request a Quote
SDM65-19-U 65 19 3.43 UL/cUL, TUV, PSE, CE, FCC Stock Check SDM65-19-U Sample Request Request a Quote
SDM65-24-U 65 24 2.71 UL/cUL, TUV, PSE, CE, FCC Stock Check SDM65-24-U Sample Request Request a Quote
SDM65-48-U 65 48 1.36 UL/cUL, TUV, PSE, CE, FCC Stock Check SDM65-48-U Sample Request Request a Quote