SMI6 Series

6 W, DoE Level VI & CoC Tier 2 Efficiency, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

SMI6
SMI6
SMI6 back view
SMI6 with cord
SMI6 low view

The SMI6 series is a 6 W wall plug-in ac-dc power supply with interchangeable ac blades. The series is designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Designed for global use, CUI's SMI adapters include plug options for North America, Europe, the United Kingdom, Australia and China. This high efficiency power supply adapter is a continuation of CUI's initiative to provide customers with global solutions utilizing the latest in green power technology.

Features


  • Up to 6 W continuous power
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Interchangeable Ac blades for global use
  • Universal input voltage range
  • Over voltage and short circuit protections
  • UL/cUL, GS, RCM, CCC, PSE safety approvals
  • Class II construction
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Dimensions LxWxH (in)
     
    2.52 x 1.594 x 1.181
  • Dimensions LxWxH (mm)
     
    64 x 40.5 x 30
  • Safety Standards
     
    60950-1

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SMI6-5 6 5 1.2 UL/cUL, GS, RCM, CCC, PSE, CE, FCC Stock Check SMI6-5 Sample Request Request a Quote
SMI6-5.95 6 5.95 1 UL/cUL, GS, RCM, CCC, PSE, CE, FCC Stock Check SMI6-5.95 Sample Request Request a Quote
SMI6-9 6 9 0.67 UL/cUL, GS, RCM, CCC, PSE, CE, FCC Stock Check SMI6-9 Sample Request Request a Quote
SMI6-12 6 12 0.5 UL/cUL, GS, RCM, CCC, PSE, CE, FCC Stock Check SMI6-12 Sample Request Request a Quote
SMI6-15 6 15 0.4 UL/cUL, GS, RCM, CCC, PSE, CE, FCC Stock Check SMI6-15 Sample Request Request a Quote