Product Icon SMM6 Series

6 W, Medical, DoE Level VI Efficiency, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

SMM6 Series
SMM6 Series
SMM6 Series - View Without Input Blades
SMM6 Series - View With AC Cord

The SMM6 series is a family of 6 W medical wall plug-in ac-dc power supplies with interchangeable ac blades certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Designed for global use, these medical power supplies include plug options for the United States, Europe, the United Kingdom, Australia, and China, making them ideal for hospital and dental applications where reliability and regulatory compliance are major concerns.

Features


  • Up to 6 W continuous power
  • DoE Level VI compliant
  • Universal input (90~264 Vac)
  • Interchangeable Ac blades for global use
  • Compact size
  • Single regulated output
  • Medical 60601-1 edition 3.1 safety approvals
  • 60601-1-2 4th edition EMC collateral standard approvals
  • UL/cUL, CE, FCC, TUV, PSE, and CB safety approvals

Options


  • Modified and custom designs available

Specifications


  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    2.24 x 1.54 x 0.94
  • Dimensions LxWxH (mm)
     
    57 x 39 x 24

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SMM6-5 6 5 1.2 UL/cUL, CE, FCC, TUV, PSE Stock Check SMM6-5 Sample Request Request a Quote
SMM6-6 6 6 1 UL/cUL, CE, FCC, TUV, PSE -- Sample Request Request a Quote
SMM6-9 5.94 9 0.66 UL/cUL, CE, FCC, TUV, PSE -- Sample Request Request a Quote
SMM6-12 6 12 0.5 UL/cUL, CE, FCC, TUV, PSE Stock Check SMM6-12 Sample Request Request a Quote