SWI10-E Series

10 W, DoE Level VI & CoC Tier 2 Efficiency, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

SWI10-E Series
SWI10-E Alternate View with Cord

The SWI10-E series is a 10 W European wall power adapter designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Features


  • Up to 12 W continuous power
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Ultra-compact case
  • Over current, over voltage, and short circuit protections
  • CE and GS safety approvals
  • Class II construction
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60950-1
  • Dimensions LxWxH (in)
     
    2.71 x 1.13 x 3.06
  • Dimensions LxWxH (mm)
     
    69 x 28.8 x 77.7

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SWI10-5-E 10 5 2 CE, GS Stock Check SWI10-5-E Sample Request Request a Quote
SWI10-12-E 12 12 1 CE, GS Stock Check SWI10-12-E Sample Request Request a Quote