SWI10-N-USB Series

10 W, DoE Level VI Efficiency, USB Inlet, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

SWI10-N-USB Series
SWI10-N-USB Series Blade View

The SWI10-N-USB series is a 10 W US wall power adapter designed to meet the current US DoE Level VI efficiency standards. Featuring an integrated USB connector and an ultra-compact design, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Features


  • Up to 10 W continuous power
  • DoE Level VI compliant
  • No-load power consumption < 0.075 W
  • Ultra-compact case
  • Universal input voltage range
  • Integrated USB Type A connector
  • Over current, over voltage, and short circuit protections
  • UL/cUL and PSE safety approvals
  • Class II construction
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60950-1
  • Dimensions LxWxH (in)
     
    2.03 x 1.52 x 0.93
  • Dimensions LxWxH (mm)
     
    51.5 x 38.5 x 23.5

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI10-5-N-I38 10 5 2 UL/cUL, PSE, FCC 3D Model Stock Check SWI10-5-N-I38 Sample Request Request a Quote