Active

SWI12-SC Series

North America Blade Ac-Dc Wall Plug (Screw Terminal)

SWI12-SC Series
SWI12-SC Series
SWI12-SC Bottom View
SWI12-SC Series

Overview

  • 12 W
  • 12 ~ 24 Vdc output options
  • Screw terminals
  • No-load power consumption < 0.1 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, UL1310
  • Safety Approvals - FCC, UL/cUL

Documents

Description

The 12 W SWI12 US wall power adapter series features screw terminal connctions for applications that require flexibility beyond the standard 5 ft dc cord. Additionally, the SWI12 meets Level VI efficiency standards, keeping users one step ahead of the more stringent US regulations on external adapters that went into effect in 2016.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, UL1310
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    3.86 x 1.93 x 1.28
  • Dimensions LxWxH (mm)
     
    98 x 49 x 32.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SWI12-12-N-SC 12 12 1 UL/cUL, FCC Stock Check SWI12-12-N-SC Sample Request Request a Quote
SWI12-15-N-SC 12 15 0.8 UL/cUL, FCC Stock Check SWI12-15-N-SC Sample Request Request a Quote
SWI12-24-N-SC 12 24 0.5 UL/cUL, FCC Stock Check SWI12-24-N-SC Sample Request Request a Quote