SWI25-E Series

25 W, DoE Level VI & CoC Tier 2 Efficiency, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

SWI25-E Series
SWI25-E Alternate Image with Cord

The SWI25-E series is a 25 W European wall power adapter designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Features


  • Up to 25 W continuous power
  • DoE Level VI and CoC Tier 2 compliant
  • No-load power consumption < 0.075 W
  • Ultra-compact case
  • Universal input voltage range
  • Over current, over voltage, and short circuit protections
  • CE and GS safety approvals
  • Class II construction

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60950-1
  • Dimensions LxWxH (in)
     
    2.795 x 1.299 x 1.906
  • Dimensions LxWxH (mm)
     
    71 x 33 x 48.4

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
SWI25-5-E 20 5 4 CE, GS Stock Check SWI25-5-E Sample Request Request a Quote
SWI25-12-E 25.2 12 2.1 CE, GS Stock Check SWI25-12-E Sample Request Request a Quote
SWI25-15-E 25.05 15 1.67 CE, GS Stock Check SWI25-15-E Sample Request Request a Quote
SWI25-18-E 25.2 18 1.4 CE, GS -- Sample Request Request a Quote
SWI25-24-E 25.2 24 1.05 CE, GS Stock Check SWI25-24-E Sample Request Request a Quote