Active

SWI5-N-USB Series

North America Blade Ac-Dc Wall Plug (USB A Inlet)

SWI5-N-USB Series
SWI5-N-USB Front View
SWI5-N-USB Prong View

Overview

  • 5 W
  • 5 Vdc output
  • No-load power consumption < 0.075 W
  • Ultra-compact case
  • Integrated USB Type A connector
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - FCC, PSE, UL/cUL

Documents

Description

The SWI5-N-USB series is a 5 W US wall power adapter designed to meet the current US DoE Level VI efficiency standards.  Featuring an integrated USB connector and an ultra-compact design, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    2.556 x 1.417 x 0.886
  • Dimensions LxWxH (mm)
     
    64.92 x 36 x 22.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI5-5-N-I38 5 5 1 UL/cUL, PSE, FCC 3D Model Stock Check SWI5-5-N-I38 Sample Request Request a Quote