PSE-1200 Series

1200 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply

PSE-1200 Series

The PSE-1200 is a 1200 W hot-swappable front-end ac-dc power supply packaged in a low-profile 1U case. Featuring high efficiency, I2C communication and N+1 redundancy, this 12 V power supply is ideal for mission critical telecom, server and networking applications.

Features


  • Up to 1200 W continuous power
  • Low profile sub-1U package
  • I2C communication for monitoring and control
  • Redundant (N+1) operation
  • Blind mate connections for hot-swap functionality
  • Power factor correction
  • Active current sharing
  • Remote on/off control
  • Power good signal
  • Efficiency up to 90%

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Front-End
  • Mounting Style
     
    Rack
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    10 x 4.032 x 1.598
  • Dimensions LxWxH (mm)
     
    254 x 102.4 x 40.6

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals RFQ
PSE-1200-12 1200 12 100 TUV, CE Request a Quote