PSE-800 Series

800 W, Single Output, PFC, 1U Front-End, Hot-Swap, Ac-Dc Power Supply

PSE-800 Series

The PSE-800-48 is an 800 W hot-swappable front-end ac-dc power supply designed in a 1U horizontal or 2U vertical package for integration in a power shelf or directly into an end application. Featuring high efficiency, I2C communication and N+1 redundancy, this 48 V power supply is ideal for high reliability networking and server designs.

Features


  • Up to 800 W continuous power
  • 1U x 2U package
  • I2C communication for monitoring and control
  • Redundant (N+1) operation
  • Blind mate connections for hot-swap functionality
  • Power factor correction
  • 3.3 V (0.5 A) standby voltage
  • DROOP current sharing
  • Single I/O connector for AC input, DC output & signals
  • >1,500 Vac secondary isolation for PoE applications
  • Remote on/off control
  • Power good signal
  • Efficiency up to 90%

Options


  • Active current sharing
  • Fan speed control (FSC)

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Front-End
  • Mounting Style
     
    Rack
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    10 x 3.299 x 1.598
  • Dimensions LxWxH (mm)
     
    254 x 83.8 x 40.6

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals RFQ
PSE-800-48 800 48 16.67 TUV, CE Request a Quote