CMI-1240-SMT-TR

16.9 mm, 12 V, 90 dB, 4.0 kHz, Surface Mount (SMT), Driving Circuit, Piezo Audio Indicator Buzzer

CMI-1240-SMT-TR

Specifications


  • Driving Circuit
     
    Yes
  • Input Type
     
    Vdc
  • Rated Voltage
     
    12
  • Sound Pressure (dB)
     
    90
  • Mounting Style
     
    Surface Mount
  • Curr. Consumption (mA)
     
    18
  • Rated Frequency (Hz)
     
    4000
  • Operating Temp Range (°C)
     
    -30 ~ 70
  • Shape
     
    Square
  • Dimensions LxWxH (mm)
     
    16.9 x 16.9 x 7.8
  • Dimensions LxWxH (in)
     
    0.67 x 0.67 x 0.31
  • Washable
     
    Yes