Specifications


  • Driving Circuit
     
    No
  • Input Type
     
    Vo-p
  • Rated Voltage
     
    1.5
  • Sound Pressure (dB)
     
    85
  • Mounting Style
     
    Through Hole
  • Curr. Consumption (mA)
     
    80
  • Operating Temp Range (°C)
     
    -20 ~ 60
  • Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    12 x 12 x 6
  • Dimensions LxWxH (in)
     
    0.47 x 0.47 x 0.24
  • Washable
     
    No