The CSS-0575B-SMT is a magnetic transducer buzzer housed in a compact 5 mm x 5 mm surface mount package. Featuring a low profile of 2.5 mm and an SPL of 75 dB at 10 cm, this micro buzzer is ideal for portable equipment applications.

Features


  • Compact footprint
  • Low profile
  • Externally driven
  • Reflow solder compatible

Specifications


  • Driving Circuit
     
    No
  • Input Type
     
    Vo-p
  • Rated Voltage
     
    3
  • Sound Pressure (dB)
     
    75
  • Mounting Style
     
    Surface Mount
  • Curr. Consumption (mA)
     
    110
  • Operating Temp MAX (°C)
     
    70
  • Operating Temp MIN (°C)
     
    -30
  • Shape
     
    Square
  • Dimensions LxWxH (mm)
     
    5 x 5 x 2.5
  • Dimensions LxWxH (in)
     
    0.2 x 0.2 x 0.1
  • Washable
     
    No