Specifications


  • Driving Circuit
     
    No
  • Input Type
     
    Vo-p
  • Rated Voltage
     
    5
  • Sound Pressure (dB)
     
    91
  • Mounting Style
     
    Surface Mount
  • Curr. Consumption (mA)
     
    60
  • Operating Temp MAX (°C)
     
    85
  • Operating Temp MIN (°C)
     
    -30
  • Shape
     
    Rectangular
  • Dimensions LxWxH (mm)
     
    14 x 11 x 3
  • Dimensions LxWxH (in)
     
    0.55 x 0.43 x 0.12
  • Washable
     
    No