CMEJ-4618-38-LX Series

4.6 mm, Omnidirectional, Wire Leads, 2.0 Vdc, Elecret Condenser Microphone

CMEJ-4618-38-LX Series

Specifications


  • Output Type
     
    Analog
  • Directivity
     
    Omnidirectional
  • Port Location
     
    Top
  • Sensitivity (dB)
     
    -38 ±3
  • Operating Voltage (Vdc)
     
    2
  • Sensitivity Reduction (dB)
     
    -3
  • Operating Freq. (Hz)
     
    100 ~ 10000
  • Signal : Noise Ratio (dBA)
     
    60
  • Output Impedance (KΩ)
     
    2.2
  • Curr. Consumption (µA)
     
    500
  • Termination
     
    Wire Leads
  • Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    4.6 x 4.6 x 1.8
  • Dimensions LxWxH (in)
     
    0.18 x 0.18 x 0.07

AVAILABLE MODELS

Model Number Wire Length (mm) Stock Check Sample Request RFQ
CMEJ-4618-38-L040 40 Stock Check CMEJ-4618-38-L040 Sample Request Request a Quote
CMEJ-4618-38-L060 60 Stock Check CMEJ-4618-38-L060 Sample Request Request a Quote