CMM-2718AB-383161-TR

2.75 x 1.85 mm, Analog, Bottom Port, Surface Mount, 2.0 Vdc, -38 ±3 dB, MEMS Microphone

CMM-2718AB-383161
CMM-2718AB-383161
CMM-2718AB-383161 Top and Bottom View
CMM-2718AB-383161 Scale

Specifications


  • Output Type
     
    Analog
  • Directivity
     
    Omnidirectional
  • Port Location
     
    Bottom
  • Sensitivity (dB)
     
    -38 ±3
  • Operating Voltage (Vdc)
     
    2
  • Sensitivity Reduction (dB)
     
    -0.5
  • Operating Freq. (Hz)
     
    100 ~ 10000
  • Signal : Noise Ratio (dBA)
     
    61
  • Output Impedance (Ω)
     
    300
  • Curr. Consumption (µA)
     
    160
  • Termination
     
    Surface Mount
  • Shape
     
    Rectangular
  • Dimensions LxWxH (mm)
     
    2.75 x 1.85 x 0.95
  • Dimensions LxWxH (in)
     
    0.11 x 0.07 x 0.04