CMM-3312AT-44308-TR

3.30 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -44 ±3 dB, MEMS Microphone

CMM-3312AT-44308

Specifications


  • Output Type
     
    Analog
  • Directivity
     
    Omnidirectional
  • Port Location
     
    Top
  • Sensitivity (dB)
     
    -44 ±3
  • Operating Voltage (Vdc)
     
    2
  • Sensitivity Reduction (dB)
     
    -0.5
  • Operating Freq. (Hz)
     
    100 ~ 10000
  • Signal : Noise Ratio (dBA)
     
    58
  • Output Impedance (Ω)
     
    300
  • Curr. Consumption (µA)
     
    80
  • Termination
     
    Surface Mount
  • Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    3.3 x 3.3 x 1.2
  • Dimensions LxWxH (in)
     
    0.13 x 0.13 x 0.05