CMM-3729AT-42308-TR

3.76 x 2.24 mm, Analog, Top Port, Surface Mount, 2.0 Vdc, -42 ±3 dB, MEMS Microphone

CMM-3729AT-42308
CMM-3729AT-42308
CMM-3729AT-42308 Top and Bottom View
CMM-3729AT-42308 Scale

Specifications


  • Output Type
     
    Analog
  • Directivity
     
    Omnidirectional
  • Port Location
     
    Top
  • Sensitivity (dB)
     
    -42 ±3
  • Operating Voltage (Vdc)
     
    2
  • Sensitivity Reduction (dB)
     
    -0.5
  • Operating Freq. (Hz)
     
    100 ~ 10000
  • Signal : Noise Ratio (dBA)
     
    60
  • Output Impedance (Ω)
     
    300
  • Curr. Consumption (µA)
     
    80
  • Termination
     
    Surface Mount
  • Shape
     
    Rectangular
  • Dimensions LxWxH (mm)
     
    3.76 x 2.95 x 1.1
  • Dimensions LxWxH (in)
     
    0.15 x 0.12 x 0.04