Toggle navigation
Toggle navigation
PRODUCTS
Audio
Buzzers
Microphones
Speakers
Interconnect
Cable Assemblies
Connectors
Motion
Rotary Encoders
Stepper Servo Motors
Power
Ac-Dc Power Supplies
Dc-Dc Converters
Thermal Management
Dc Fans
Heat Sinks
Peltier Devices
Thermal Accessories
Toggle navigation
RESOURCES
Parametric Search
Distributor Stock
CAD Model Library
Resource Library
CUI Insights Blog
Quality Center
Toggle navigation
COMPANY
About Us
Contact Us
News and Events
In the Community
Leadership
0
Sample
|
0
RFQ
|
Contact Us
|
ENG
LISH
日本語
DE
简体中文
Toggle language selection
日本語
Deutsch
简体中文
English
Audio
Speakers
Miniature (10 mm~40 mm)
CLS0401MAE
40 mm, Round Frame, 1.0 W, 4 Ohm, Neodymium Magnet, Mylar Cone
Datasheet
3D Model
RoHS Certificate
SPL Calculator
Stock Check
Request Sample
Request Quote
Specifications
S.P. Level (dB)
91
(1 W / 0.5 m)
Max Input (W)
2
Nominal Input (W)
1
Impedance (Ohms)
4
Resonance Freq. (Hz)
600
Cone Type
Mylar
Magnet Type
Nd-Fe-B
Frame Shape
Round
Dimensions LxWxH (mm)
40 x 40 x 5
Dimensions LxWxH (in)
1.57 x 1.57 x 0.2
Mounting Style
Solder Pads