Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
CMS-151125-076S-67 | 15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, Speaker | |||
CMS-151125-076SP-67 | 15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, Speaker | |||
CMS-151125-076L100-67 | speaker, 15 x 11 mm, 2.5 mm deep, PEEK, Nd-Fe-B, .7 W, 6 ohm, 550 Hz, 100 mm wire leads, IP67 | |||
CMS-151125-076L100A-67 | 15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker | |||
CMS-151125-076L100B-67 | 15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |