CMS-151125-078X Series
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, Mylar Cone
Specifications
-
S.P. Level (dB)91 (0.7 W / 0.1 m)
-
Nominal Input (W)0.7
-
Max Input (W)1
-
Impedance (Ohms)8
-
Resonance Freq. (Hz)700
-
Cone TypeMylar
-
Magnet TypeNd-Fe-B
-
Frame ShapeRectangular
-
Dimensions LxWxH (mm)15 x 11 x 2.5
-
Dimensions LxWxH (in)0.59 x 0.43 x 0.1
Available Models
Model Number | Mounting Style |
---|---|
CMS-151125-078S | Spring Contact |
CMS-151125-078SP | Solder Pads |
CMS-151125-078L100 | Wire Leads |