CMS-15113-076X Series

15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, Mylar Cone

CMS-15113-076X Series
CMS-15113-076S
CMS-15113-076S
CMS-15113-076L100

Specifications


  • S.P. Level (dB)
     
    92 (0.7 W / 0.1 m)
  • Nominal Input (W)
     
    0.7
  • Max Input (W)
     
    1
  • Impedance (Ohms)
     
    6
  • Resonance Freq. (Hz)
     
    600
  • Cone Type
     
    Mylar
  • Magnet Type
     
    Nd-Fe-B
  • Frame Shape
     
    Rectangular
  • Dimensions LxWxH (mm)
     
    15 x 11 x 3
  • Dimensions LxWxH (in)
     
    0.59 x 0.43 x 0.12

AVAILABLE MODELS

Model Number Mounting Style 3D Model PCB Footprint Stock Check Sample Request RFQ
CMS-15113-076S Spring Contact 3D Model PCB Footprint Stock Check CMS-15113-076S Sample Request Request a Quote
CMS-15113-076SP Solder Pads 3D Model -- Stock Check CMS-15113-076SP Sample Request Request a Quote
CMS-15113-076L100 Wire Leads 3D Model -- Stock Check CMS-15113-076L100 Sample Request Request a Quote