CMS-15113-078X-67 Series

15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, Mylar Cone, IP67

CMS-15113-078X-67 Series
CMS-15113-078X-67 Spring Contacts
CMS-15113-078X-67 Solder Pads
CMS-15113-078X-67 Wire Leads

Specifications


  • S.P. Level (dB)
     
    91 (0.7 W / 0.1 m)
  • Nominal Input (W)
     
    0.7
  • Max Input (W)
     
    1
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    700
  • Cone Type
     
    Mylar
  • Magnet Type
     
    Nd-Fe-B
  • Frame Shape
     
    Rectangular
  • Dimensions LxWxH (mm)
     
    15 x 11 x 3
  • Dimensions LxWxH (in)
     
    0.59 x 0.43 x 0.12
  • IP Rating
     
    IP67

AVAILABLE MODELS

Model Number Mounting Style 3D Model PCB Footprint Stock Check Sample Request RFQ
CMS-15113-078S-67 Spring Contact 3D Model PCB Footprint Stock Check CMS-15113-078S-67 Sample Request Request a Quote
CMS-15113-078SP-67 Solder Pads 3D Model -- Stock Check CMS-15113-078SP-67 Sample Request Request a Quote
CMS-15113-078L100-67 Wire Leads 3D Model -- Stock Check CMS-15113-078L100-67 Sample Request Request a Quote