CMS-151135-076X Series
15 x 11 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, Mylar Cone


Specifications

  • S.P. Level (dB)
    92 (0.7 W / 0.1 m)
  • Nominal Input (W)
    0.7
  • Max Input (W)
    1
  • Impedance (Ohms)
    6
  • Resonance Freq. (Hz)
    600
  • Cone Type
    Mylar
  • Magnet Type
    Nd-Fe-B
  • Frame Shape
    Rectangular
  • Dimensions LxWxH (mm)
    15 x 11 x 3.5
  • Dimensions LxWxH (in)
    0.59 x 0.43 x 0.14

Available Models

Model Number Mounting Style 3D Model PCB Footprint Stock Check Sample Request RFQ
CMS-151135-076S Spring Contact 3D Model PCB Footprint Stock Check CMS-151135-076S Sample Request Request a Quote
CMS-151135-076SP Solder Pads 3D Model -- Stock Check CMS-151135-076SP Sample Request Request a Quote
CMS-151135-076L100 Wire Leads 3D Model -- Stock Check CMS-151135-076L100 Sample Request Request a Quote