Toggle navigation
Toggle navigation
PRODUCTS
Audio
Buzzers
Microphones
Speakers
Interconnect
Cable Assemblies
Connectors
Motion
Rotary Encoders
Stepper Servo Motors
Power
Ac-Dc Power Supplies
Dc-Dc Converters
Thermal Management
Dc Fans
Heat Sinks
Peltier Devices
Thermal Accessories
Toggle navigation
RESOURCES
Parametric Search
Distributor Stock
CAD Model Library
Resource Library
CUI Insights Blog
Quality Center
Toggle navigation
COMPANY
About Us
Contact Us
News and Events
In the Community
Leadership
0
Sample
|
0
RFQ
|
Contact Us
|
ENG
LISH
日本語
DE
简体中文
Toggle language selection
日本語
Deutsch
简体中文
English
Audio
Speakers
Miniature (10 mm~40 mm)
CMS-151135-078X Series
15 x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, Mylar Cone
Datasheet
RoHS Certificate
SPL Calculator
More Resources
Specifications
S.P. Level (dB)
91
(0.7 W / 0.1 m)
Nominal Input (W)
0.7
Max Input (W)
1
Impedance (Ohms)
8
Resonance Freq. (Hz)
550
Cone Type
Mylar
Magnet Type
Nd-Fe-B
Frame Shape
Rectangular
Dimensions LxWxH (mm)
15 x 11 x 3.5
Dimensions LxWxH (in)
0.59 x 0.43 x 0.14
AVAILABLE MODELS
Model Number
Mounting Style
3D Model
PCB Footprint
Stock Check
Sample Request
RFQ
CMS-151135-078S
Spring Contact
CMS-151135-078SP
Solder Pads
--
CMS-151135-078L100
Wire Leads
--