Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
CMS-16093-076S-67 | 16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Spring Contacts, IP67, Speaker | |||
CMS-16093-076SP-67 | 16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Solder Pads, IP67, Speaker | |||
CMS-16093-076L100-67 | 16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads, IP67, Speaker | |||
CMS-16093-076L100A-67 | 16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker | |||
CMS-16093-076L100B-67 | 16 x 9 mm, Rectangular Frame, 0.7 W, 6 Ohm, Neodymium Magnet, PEEK Cone, Wire Leads with Connector, IP67, Speaker |