CMS-181325-078X Series
18 x 13 mm, Rectangular Frame, 0.7 W, 8 Ohm, Neodymium Magnet, Mylar Cone


Specifications

  • S.P. Level (dB)
    93 (0.7 W / 0.1 m)
  • Nominal Input (W)
    0.7
  • Max Input (W)
    1
  • Impedance (Ohms)
    8
  • Resonance Freq. (Hz)
    1100
  • Cone Type
    Mylar
  • Magnet Type
    Nd-Fe-B
  • Frame Shape
    Rectangular
  • Dimensions LxWxH (mm)
    18 x 13 x 2.5
  • Dimensions LxWxH (in)
    0.71 x 0.51 x 0.1

Available Models

Model Number Mounting Style 3D Model PCB Footprint Stock Check Sample Request RFQ
CMS-181325-078S Spring Contact 3D Model PCB Footprint Stock Check CMS-181325-078S Sample Request Request a Quote
CMS-181325-078SP Solder Pads 3D Model -- Stock Check CMS-181325-078SP Sample Request Request a Quote
CMS-181325-078L100 Wire Leads 3D Model -- Stock Check CMS-181325-078L100 Sample Request Request a Quote