GA0661M

GA0661M

66 mm, Round Frame, 0.5 W, 8 Ohm, AlNiCo Magnet, PET Cone, Speaker

Datasheet

Specifications

Type Description
Select
S.P. Level (dB) 86 (0.5 W / 0.5 m)
Max Input (W) 1
Nominal Input (W) 0.5
Impedance (Ohms) 8
Resonance Freq. (Hz) 340
Cone Type PET
Magnet Type Alnico
Frame Shape Round
Dimensions LxWxH (mm) 66 x 66 x 21.5
Dimensions LxWxH (in) 2.6 x 2.6 x 0.85
Mounting Style Solder Eyelet(s)

Technical Docs

Datasheet

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories