Specifications


  • S.P. Level (dB)
     
    92 (1 W / 0.5 m)
  • Max Input (W)
     
    1
  • Nominal Input (W)
     
    0.5
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    320
  • Cone Type
     
    Paper
  • Magnet Type
     
    Alnico
  • Frame Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    70 x 70 x 22
  • Dimensions LxWxH (in)
     
    2.76 x 2.76 x 0.87
  • Mounting Style
     
    Solder Eyelet(s)