Specifications


  • S.P. Level (dB)
     
    85 (1 W / 0.5 m)
  • Max Input (W)
     
    2
  • Nominal Input (W)
     
    1
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    260
  • Cone Type
     
    Mylar
  • Magnet Type
     
    Alnico
  • Frame Shape
     
    Square
  • Dimensions LxWxH (mm)
     
    87 x 87 x 32.5
  • Dimensions LxWxH (in)
     
    3.43 x 3.43 x 1.28
  • Mounting Style
     
    Solder Eyelet(s)