Specifications


  • S.P. Level (dB)
     
    91 (1 W / 0.5 m)
  • Max Input (W)
     
    2
  • Nominal Input (W)
     
    1
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    320
  • Cone Type
     
    Paper
  • Frame Shape
     
    Rectangular
  • Dimensions LxWxH (in)
     
    3.58 x 2.44 x 1.1
  • Dimensions LxWxH (mm)
     
    91 x 62 x 28