Specifications


  • S.P. Level (dB)
     
    92 (1 W / 0.5 m)
  • Max Input (W)
     
    5
  • Nominal Input (W)
     
    3
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    450
  • Cone Type
     
    Paper
  • Magnet Type
     
    Ferrite
  • Frame Shape
     
    Round
  • Dimensions LxWxH (mm)
     
    57 x 57 x 27.5
  • Dimensions LxWxH (in)
     
    2.24 x 2.24 x 1.08
  • Mounting Style
     
    Solder Eyelet(s)