Specifications


  • S.P. Level (dB)
     
    94 (1 W / 0.5 m)
  • Max Input (W)
     
    5
  • Nominal Input (W)
     
    3
  • Impedance (Ohms)
     
    8
  • Resonance Freq. (Hz)
     
    160
  • Cone Type
     
    Paper
  • Magnet Type
     
    Ferrite
  • Frame Shape
     
    Square
  • Dimensions LxWxH (mm)
     
    100 x 100 x 36.2
  • Dimensions LxWxH (in)
     
    3.94 x 3.94 x 1.43
  • Mounting Style
     
    Solder Eyelet(s)